Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
WAGO
Description
286-111 - Empty component plug housing, Type 10, 15 mm wide, 6-pole
Bill of material
286-111
BESTNR
Item-No.
286-111
INFODE
WAGO eShop
Info DE
INFOEN
WAGO eShop
Info EN
BREITE
Width
15.00 mm
FARBE
Color
gray
GEWICHT
Weight
14.486 g
ECLASS71
eCl@ss 7.1
27-18-27-02
Recommendations
Loading ...
Download CAD models
Previews
3D
2D