Catalog navigation
CAD模型选择
可提供的产品: 1
HELP_VARIABLE
Company
WAGO
Description
286-337 - Relay module Relay with 2 break contacts and 2 make contacts (2ar) DC 48 V
Bill of material
286-337
BESTNR
Item-No.
286-337
INFODE
WAGO eShop
Info DE
INFOEN
WAGO eShop
Info EN
HOEHE
Height
71.10 mm
BREITE
Width
25.00 mm
TIEFE
Depth
52.00 mm
FARBE
Color
gray
GEWICHT
Weight
37.000 g
BEMERKUNGEN
Comment
Un DC 48 V | In 5.7 mA
ECLASS71
eCl@ss 7.1
27-37-16-01
ECLASS81
eCl@ss 8.1
27-37-16-01
为你推荐
载入中 ...
下载CAD模型
预览
3D
2D