Catalog navigation
CAD模型选择
可提供的产品: 1
HELP_VARIABLE
Company
WAGO
Description
286-664 - Current flow monitoring module, AC currents, Monitoring range: 0.2 A – 3 A, 1 changeover contact
Bill of material
286-664
BESTNR
Item-No.
286-664
INFODE
WAGO eShop
Info DE
INFOEN
WAGO eShop
Info EN
BREITE
Width
25.00 mm
FARBE
Color
light gray
BEMERKUNGEN
Comment
1 changeover contact (1 u) | 0.2 A ... 3 A
ECLASS71
eCl@ss 7.1
27-37-18-02
为你推荐
载入中 ...
下载CAD模型
预览
3D
2D