Catalog navigation
CAD模型选择
可提供的产品: 1
HELP_VARIABLE
Company
WAGO
Description
286-895 - Switching module, with changeover rocker switch, Switching voltage: 250 VAC, Switching current: 6 A
Bill of material
286-895
BESTNR
Item-No.
286-895
INFODE
WAGO eShop
Info DE
INFOEN
WAGO eShop
Info EN
BREITE
Width
15.00 mm
FARBE
Color
gray
BEMERKUNGEN
Comment
with changeover rocker switch
GEWICHT
Weight
20.500 g
ECLASS71
eCl@ss 7.1
27-37-16-01
为你推荐
载入中 ...
下载CAD模型
预览
3D
2D