Catalog navigation
CAD模型选择
可提供的产品: 1
HELP_VARIABLE
Company
WAGO
Description
289-113 - Component module with resistor, with 8 pcs, Resistor 2K2, 1 Watt
Bill of material
289-113
BESTNR
Item-No.
289-113
INFODE
WAGO eShop
Info DE
INFOEN
WAGO eShop
Info EN
QUERSCHNITT1
Cross section
0.08 - 2.5
QUERSCHNITT2
Cross section
28 - 12
ABISOLIERLAENGE
Strip length
5 - 6
HOEHE
Height
31.500
BREITE
Width
47.000
TIEFE
Depth
65.500
FARBE
Color
grau
GEWICHT
Weight
18.915
ECLASS71
eCl@ss 7.1
27-39-92-10
ECLASS81
eCl@ss 8.1
27-39-92-10
为你推荐
载入中 ...
下载CAD模型
预览
3D
2D