카탈로그 탐색
CAD모델 선택
사용 가능한 제품: 1
HELP_VARIABLE
Company
WAGO
Description
289-545 - Interface module, with solder pin, Male connector, 9-pole, Mating connector with solder connection, Vertical mounting, PCB terminal blocks, double-row, in mounting carrier
Bill of material
289-545
BESTNR
Item-No.
289-545
INFODE
WAGO eShop
Info DE
INFOEN
WAGO eShop
Info EN
QUERSCHNITT1
Cross section
0.08 - 2.5 mm²
QUERSCHNITT2
Cross section
28 - 12 AWG
ABISOLIERLAENGE
Strip length
5 - 6 mm
HOEHE
Height
34.00 mm
BREITE
Width
38.00 mm
TIEFE
Depth
85.00 mm
GEWICHT
Weight
46.900 g
ECLASS71
eCl@ss 7.1
27-14-11-52
권장 사항
로딩중 ...
CAD모델 다운로드
미리보기
3D
2D