Catalog navigation
Seleção de modelos em CAD
Available products: 1
HELP_VARIABLE
Company
WAGO
Description
859-802 - DC/DC converter
Bill of material
859-802
BESTNR
Item-No.
859-802
INFODE
WAGO eShop
Info DE
INFOEN
WAGO eShop
Info EN
QUERSCHNITT1
Cross section
0.08 - 2.5 mm²
QUERSCHNITT2
Cross section
28 - 14 AWG
ABISOLIERLAENGE
Strip length
5 - 6 mm
HOEHE
Height
56.00 mm
BREITE
Width
6.00 mm
TIEFE
Depth
91.00 mm
ANZAHLKLEMMSTEL
Number of connection points
5
ANZAHLPOTENTIAL
Number of potentials
5
FARBE
Color
gray
GEWICHT
Weight
41.100 g
BEMERKUNGEN
Comment
DC 24 V / DC 10 V
ECLASS71
eCl@ss 7.1
27-21-09-02
Recomendações
Loading ...
Baixar modelos em CAD
Previews
3D
2D