카탈로그 탐색
CAD모델 선택
사용 가능한 제품: 1
HELP_VARIABLE
Company
WAGO
Description
294-5044 - Lighting Connector without ground contact 4 pole 4 / 3 / 2 / 1 with snap-in mounting feet
Bill of material
294-5044
BESTNR
Item-No.
294-5044
INFODE
WAGO eShop
Info DE
INFOEN
WAGO eShop
Info EN
QUERSCHNITT1
Cross section
4 x 0.5 - 2.5 mm²
QUERSCHNITT2
Cross section
4 x 18 - 12 AWG
ABISOLIERLAENGE
Strip length
8 - 9 mm
SPANNUNG
Measured voltage
500 V
BEMESSSTOSSSPG
Rated impulse voltage
4 kV
VERSCHMUTZGRAD
Pollution degree
2
STROM
Current intensity
24 A
P
No. of poles
4
HOEHE
Height
17.00 mm
BREITE
Width
40.00 mm
TIEFE
Depth
27.30 mm
FARBE
Color
weiß
BEMERKUNGEN
Comment
4 3 2 1
GEWICHT
Weight
12.222 g
ECLASS71
eCl@ss 7.1
27-14-11-06
권장 사항
로딩중 ...
CAD모델 다운로드
미리보기
3D
2D