Catalog navigation
CAD模型选择
可提供的产品: 1
HELP_VARIABLE
Company
WAGO
Description
751-9301 - Compact Controller 100, 8DI 4DO 2AI 2AO 2NI1K/PT1K 1RS485, 2 x ETHERNET, SD
Bill of material
751-9301
BESTNR
Item-No.
751-9301
BEZEICHNUNG
Description
Compact Controller 100
INFODE
WAGO eShop
Info DE
INFOEN
WAGO eShop
Info EN
QUERSCHNITT1
Cross section
0.2 - 1.5 mm²
QUERSCHNITT2
Cross section
24 - 14 AWG
ABISOLIERLAENGE
Strip length
8 - 9 mm
HOEHE
Height
90.00 mm
BREITE
Width
108.00 mm
TIEFE
Depth
55.00 mm
FARBE
Color
light gray
GEWICHT
Weight
348.000 g
ECLASS71
eCl@ss 7.1
27-24-26-07
ECLASS81
eCl@ss 8.1
27-24-26-07
FILENAME
Filename
751-9301
为你推荐
载入中 ...
下载CAD模型
预览
3D
2D