Catalog navigation
CAD model selection
Selectable products: 5
HELP_VARIABLE
Company
WAGO
Description
781-452 TO 781-456 - Staggered jumper, insulated
Bill of material
781-453
BESTNR
Item-No.
INFODE
WAGO eShop
Info DE
INFOEN
WAGO eShop
Info EN
STROM
Current intensity
32 A
P
No. of poles
BREITE
Width
mm
TIEFE
Depth
6.00 mm
FARBE
Color
grau
GEWICHT
Weight
g
BEMERKUNGEN
Comment
ECLASS71
eCl@ss 7.1
27-14-11-40
Recommendations
Loading ...
Download CAD models
Previews
3D
2D