Catalog navigation
Селекция на CAD модел
Налични продукти: 1
HELP_VARIABLE
Company
WAGO
Description
890-3102 - Socket for PCBs, straight, 2-pole, Cod. I
Bill of material
890-3102
BESTNR
Item-No.
890-3102
INFODE
WAGO eShop
Info DE
INFOEN
WAGO eShop
Info EN
SPANNUNG
Measured voltage
250 V
BEMESSSTOSSSPG
Rated impulse voltage
4 kV
VERSCHMUTZGRAD
Pollution degree
3
STROM
Current intensity
16 A
P
No. of poles
2
HOEHE
Height
22.60 mm
BREITE
Width
10.40 mm
TIEFE
Depth
12.20 mm
FARBE
Color
blue
GEWICHT
Weight
2.500 g
BEMERKUNGEN
Comment
+ -
ECLASS71
eCl@ss 7.1
27-44-06-05
ECLASS81
eCl@ss 8.1
27-44-06-05
Препоръки
Loading ...
Сваляне на CAD модели
Previews
3D
2D