Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
WAGO
Description
704-9004 - Interface module for system wiring, Pluggable connector per DIN 41651, Male connector, 20-pole, Redundancy module for control inputs, in mounting carrier
Bill of material
704-9004
BESTNR
Item-No.
704-9004
BEZEICHNUNG
Description
Interface module for system wiring
INFODE
WAGO eShop
Info DE
INFOEN
WAGO eShop
Info EN
HOEHE
Height
85.00 mm
BREITE
Width
45.00 mm
TIEFE
Depth
45.00 mm
FARBE
Color
gray
GEWICHT
Weight
53.500 g
ECLASS71
eCl@ss 7.1
27-14-11-52
ECLASS81
eCl@ss 8.1
27-14-11-52
Recommendations
No recommendations available.
Download CAD models
Previews
3D
2D