Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Walther Flender
Description
PCV 14M 125 - Timing belt Poly Chain Carbon Volt 14M/125
Bill of material
PCV 14M 125
ARTIKELID
Article number
PCV 14M 125
ARTIKELBEZ
Article designation
Timing belt Poly Chain Carbon Volt 14M/125
BELTPRO
Belt profile
Poly Chain Carbon Volt
DIVISION
Pitch
14 mm
EFFECTIVELENG
Length
994 mm
BELTWIDTH
Width
125 mm
ORDERDES
Order designation
Length PCV 14M 125
MATERIAL
Material
Polyurethane
DRAWSTRING
Tensile member
Carbon
NUMTEETH
Number of teeth
71-315
TOTALHEIGH
Total height h
10 mm
TOOTHHEIGH
Tooth height ht
6 mm
METREWEIGHT
Weight per metre
197,5 g/25 mm
TECHURL
Technical information
https://walther-flender.de/en/en/timing-belt-drives/synchronous-belts-power-transmission/poly-chain-carbon-volt-polyurethane-synchronous-belts/
BERECHTOOLURL
Calculation tool
https://walther-flender.de/en/tools-project-requests/tools/belt-drive-navigator/
ANWENDURL
Application-optimised timing belt pulleys
https://walther-flender.de/en/tools-project-requests/tools/3d-pulley-online-configurator/
SPANNURL
3D CAD Data Clamping sets
https://walther-flender.partcommunity.com/3d-cad-models/spannsatz-walther-flender?info=walther_flender%2Fspannsatz&languageiso=en
Recommendations
Loading ...
Download CAD models
Previews
3D
Dimension
2D