Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Weidmüller
Description
8852350000 - JPP NPN PNP 24VDC
Bill of material
Weidmueller 8852350000
PREVIEW
Preview
MANUID
Product number of the Manufacturer
8852350000
MANUTYPEDESC
Manufacturer Type Description
JPP NPN PNP 24VDC
DESCSHORT
Short Description
Level converter
DESCLONG
Long Description
The JPP level converter converts NPN signals into PNP signals and vice versa. This guarantees optimum adaptation to existing circuits.
GTIN
4032248567355
MANUNAME
Manufacturer Name
Weidmueller Group
BAA020
height
14.400 mm
BAF016
width
36 mm
AAF040
Mass
0.050 kg
AAD931
customs tariff number (TARIC)
85369095
URL
URL
Recommendations
No recommendations available.
Download CAD models
Previews
3D
2D