您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
български
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
Türkçe
中文
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
忘記密碼?
български
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
Türkçe
中文
中文 (繁體)
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
IFC 4.0
可提供的產品目錄語言:
čeština
Deutsch
English
español
français
italiano
polski
русский
svenska
中文 (繁體)
中文 (繁體)
Weidmueller 1202470000
Weidmüller
Electric engineering, automation, process control engineering
Power supply devices
Power supply device
Continuous current supply
Powered by
Facetsfilter
Internal Server Error
No filter available
CAD模型選擇
{weidmueller_qs/27/04/07/01/1202470000.prj},{NB=1202470000},{MANUID=1202470000},{AAB832=264},{AAB833=264},{AAB834=370},{AAB966=85},{AAB967=85},{AAB968=110},{AAS343=12},{BAC178=158.500},{BAC180=140},{BAC545=75},{AAF040=0.406},{BAB577=40},{BAA020=98.5},{BAF016=135.0},{AAD931=85044095},{AAO676=1202470000},{AAO663=4050118031546},{PREVIEW=../../../../_pool_/51/b1/12024700004300.png},{MANUTYPEDESC=CP E SNT 75W 5V 12A},{DESCSHORT=Power supply, 75 W},{DESCLONG=Power supply unit for providing DC voltage.},{GTIN=4050118031546},{MANUNAME=Weidmueller Group},{AAB429=Yes},{AAC127=Yes},{BAC078=AC/DC},{BAD291=Yes},{BAD308=Yes},{BAD485=Yes},{BAD715=No},{BAD722=No},{BAD831=Screw connection},{BAE190=Yes},{BAG975=IP20},{URL=URL},{KEYWORD=Power supply}
請根據技術需求選擇所需產品. 可選屬性在表格中高亮顯示. 選擇可以通過點擊表格或數值來重置.
可提供的產品: 1
HELP_VARIABLE
公司
Weidmüller
描述
1202470000 - CP E SNT 75W 5V 12A
明細表
Weidmueller 1202470000
PREVIEW
Preview
MANUID
Manufacturer Product ID
1202470000
MANUTYPEDESC
Manufacturer Type Description
CP E SNT 75W 5V 12A
DESCSHORT
Description short
电源, 75 W
DESCLONG
Description long
用于提供直流电压的电源单元。
GTIN
4050118031546
MANUNAME
Manufacturer / brand name
Weidmueller Group
AAB429
Output voltage adjustable
Yes
AAB832
max. rated supply voltage with AC 50 Hz
264
V
AAB833
max. rated supply voltage with AC 60 Hz
264
V
AAB834
max. rated supply voltage with DC
370
V
AAB966
min. rated supply voltage with AC 50 Hz
85
V
AAB967
min. rated supply voltage with AC 60 Hz
85
V
AAB968
min. rated supply voltage with DC
110
V
AAC127
stabilized
Yes
AAS343
nominal value output current 1
12
A
BAC078
Supply voltage type
AC/DC
BAC178
Installation width
158.500
mm
BAC180
Installation height
140
mm
BAC545
Power output
75
W
BAD291
Direct assembly/mounting possible
Yes
BAD308
Wall assembly possible
Yes
BAD485
Output voltage for SPC is regulated
Yes
BAD715
suitable for series installation
No
BAD722
suitable for safety functions
No
BAD831
Design of electrical connection
Screw connection
BAE190
designed as short-circuit-proof
Yes
BAG975
degree of protection
IP20
AAF040
Mass
0.406
kg
BAB577
depth
40
mm
BAA020
height
98.5
mm
BAF016
width
135.0
mm
AAD931
customs tariff number (TARIC)
85044095
URL
URL
建議
Loading ...
下載CAD模型
To Autodesk Fusion 360
Previews
3D
2D