Catalog navigation
Výběr CAD modelu
Available products: 1
HELP_VARIABLE
Společnost
Weidmüller
Popis
1469590000 - PRO ECO 240W 48V 5A
Kusovník
Weidmueller 1469590000
PREVIEW
Preview
MANUID
Manufacturer Product ID
1469590000
MANUTYPEDESC
Manufacturer Type Description
PRO ECO 240W 48V 5A
DESCSHORT
Description short
Elektrické napájení, 240 W, 5 A při 55 °C
DESCLONG
Description long
Napájecí jednotka pro stejnosměrné napětí.
GTIN
GTIN-Code
4050118275773
MANUNAME
Manufacturer / brand name
Weidmueller Group
AAB429
Output voltage adjustable
Yes
AAB773
max. 1. output voltage
56 V
AAB832
max. rated supply voltage with AC 50 Hz
264 V
AAB833
max. rated supply voltage with AC 60 Hz
264 V
AAB834
max. rated supply voltage with DC
370 V
AAB925
min. 1. output voltage
42 V
AAB966
min. rated supply voltage with AC 50 Hz
85 V
AAB967
min. rated supply voltage with AC 60 Hz
85 V
AAB968
min. rated supply voltage with DC
80 V
AAC127
stabilized
Yes
AAJ701
power consumption
260.900 V·A
AAS340
nominal value 1. output voltage
48 V
AAS343
nominal value output current 1
5 A
BAC078
Supply voltage type
AC/DC
BAC178
Installation width
120 mm
BAC180
Installation height
225 mm
BAC545
Power output
240 W
BAD291
Direct assembly/mounting possible
No
BAD304
Bearing track assembly possible
Yes
BAD308
Wall assembly possible
No
BAD485
Output voltage for SPC is regulated
Yes
BAD715
suitable for series installation
No
BAD722
suitable for safety functions
No
BAD831
Design of electrical connection
Screw connection
BAE190
designed as short-circuit-proof
Yes
BAG975
degree of protection
IP20
AAF040
Mass
0.001 kg
BAB577
depth
109 mm
BAA020
height
125 mm
BAF016
width
60 mm
AAD931
customs tariff number (TARIC)
85044095
URL
URL
Doporučení
Loading ...
Stáhnout CAD model
Previews
3D
2D