Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Weidmüller
Description
1222210000 - CP M DM20
Bill of material
Weidmueller 1222210000
PREVIEW
Preview
MANUID
Product number of the Manufacturer
1222210000
MANUTYPEDESC
Manufacturer Type Description
CP M DM20
DESCSHORT
Short Description
Diode module (power supply) 2 x 10 A or 1 x 20 A
DESCLONG
Long Description
A diode module is used to establish a redundant power supply system. This is important for decoupling the power supply units. A fault that occurs on the output of a power supply unit will therefore not affect the output voltage.
GTIN
4050118005608
MANUNAME
Manufacturer Name
Weidmueller Group
AAF040
Mass
0.584 kg
AAD931
customs tariff number (TARIC)
85364190
URL
URL
Recommendations
Loading ...
Download CAD models
Previews
3D
2D