Catalog navigation
Wybór modelu CAD
Dostępne producty: 1
HELP_VARIABLE
Firma
Weidmüller
Opis
0479720000 - MF 1/6 2X6.3/2.8
Lista materiałowa
Weidmueller 0479720000
PREVIEW
Preview
MANUID
Manufacturer Product ID
0479720000
MANUTYPEDESC
Manufacturer Type Description
MF 1/6 2X6.3/2.8
DESCSHORT
Description short
Jedno- oraz wielobiegunowe listwy zaciskowe, Port płaski, 2.5 mm², 400 V, 6 A, Liczba biegunów: 6, 113 mm, Jasnożółty
DESCLONG
Description long
Pasek zaciskowy przykręcany bezpośrednio do spodu obudowy.
GTIN
GTIN-Code
4008190100469
MANUNAME
Manufacturer / brand name
Weidmueller Group
AAC820
Min. operating temperature
-60 °C
AAC821
Max. operating temperature
130 °C
AAF726
rated current
6 A
AAP404
Number of contact points per pole
4
AAS574
Rated current [In] for the power loss specification
6 A
AAT080
Pole number
6
BAA303
Power loss, static, current-independent [Pls]
0.770 W
BAA351
color
yellow
BAC034
Connection type
Flat plug-in connector
BAC140
Combustibility class
5V
BAC487
material of insulation
Duroplastic
BAC676
Max. line cross section, flexible
2.500 mm²
BAC677
Max. line cross section, rigid
2.500 mm²
BAC739
Min. line cross section, flexible
0.500 mm²
BAC740
Min. line cross section, rigid
0.500 mm²
BAD124
Explosion tested design (EEx e)
No
BAD774
Closing plate required
No
BAG626
Transparent
No
BAH005
rated voltage
400 V
AAF040
Mass
0.020 kg
BAB577
depth
15 mm
BAA020
height
40 mm
BAF016
width
52 mm
AAD931
customs tariff number (TARIC)
85369010
URL
URL
Zalecenia
No recommendations available.
Pobierz modele CAD
Previews
3D
2D