您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
български
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
Türkçe
中文
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
忘記密碼?
български
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
Türkçe
中文
中文 (繁體)
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
IFC 4.0
可提供的產品目錄語言:
čeština
Deutsch
English
español
français
italiano
polski
русский
svenska
中文 (繁體)
中文 (繁體)
Weidmueller 0638120000
Weidmüller
Electric engineering, automation, process control engineering
Electrical installation, device
Terminal (not overhead line)
Feed-through terminal block
Powered by
Facetsfilter
Internal Server Error
No filter available
CAD模型選擇
{weidmueller_qs/27/14/11/20/0638120000.prj},{NB=0638120000},{MANUID=0638120000},{AAC820=-60},{AAC821=130},{AAF726=415},{AAP403=2},{AAP530=1},{AAS574=415},{BAA020=122},{BAA303=13.280},{BAB577=60.500},{BAF016=54},{BAH005=1000},{AAF040=0.588},{AAD931=85369010},{AAO663=4008190068646},{PREVIEW=../../../../_pool_/d2/37/06382200009999.png},{MANUTYPEDESC=SAKG 54/35 II},{DESCSHORT=Feed-through terminal block, Screw connection, 240 mm², 1000 V, 415 A, Number of connections: 1},{DESCLONG=Terminal block for connecting or joining conductors with permanently secure contact. Hardened steel withstands the mechanical forces, tin-coated copper ensures top conductivity.},{GTIN=4008190068646},{MANUNAME=Weidmueller Group},{BAA351=yellow}
請根據技術需求選擇所需產品. 可選屬性在表格中高亮顯示. 選擇可以通過點擊表格或數值來重置.
可提供的產品: 1
HELP_VARIABLE
公司
Weidmüller
描述
0638120000 - SAKG 54/35 II
明細表
Weidmueller 0638120000
PREVIEW
Preview
MANUID
Manufacturer Product ID
0638120000
MANUTYPEDESC
Manufacturer Type Description
SAKG 54/35 II
DESCSHORT
Description short
直通型接线端子, 螺钉联接, 240 mm², 1000 V, 415 A, 联接点数量: 1
DESCLONG
Description long
用于将导线连接或接合至永久安全触点的接线端子。硬化钢确保机械强度,镀锡铜线确保最佳的导电性能。
GTIN
GTIN-Code
4008190068646
MANUNAME
Manufacturer / brand name
Weidmueller Group
AAC820
Min. operating temperature
-60
°C
AAC821
Max. operating temperature
130
°C
AAF726
rated current
415
A
AAP403
Number of contact points per level
2
AAP530
Number of levels
1
AAS574
Rated current [In] for the power loss specification
415
A
BAA020
height
122
mm
BAA303
Power loss, static, current-independent [Pls]
13.280
W
BAA351
color
yellow
BAB577
depth
60.500
mm
BAC034
Connection type
Screw connection
BAC140
Combustibility class
V0
BAC487
material of insulation
Duroplastic
BAD123
Levels internally bridged
No
BAD124
Explosion tested design (EEx e)
No
BAD774
Closing plate required
Yes
BAF016
width
54
mm
BAG640
Assembly type
Top-hat rail TH35
BAH005
rated voltage
1000
V
AAF040
Mass
0.588
kg
AAD931
customs tariff number (TARIC)
85369010
URL
URL
建議
No recommendations available.
下載CAD模型
To Autodesk Fusion 360
Previews
3D
2D