Catalog navigation
CAD模型选择
可提供的产品: 1
HELP_VARIABLE
Company
Weidmüller
Description
1003280000 - SMSE FE MCZ 1.5/PE
Bill of material
Weidmueller 1003280000
PREVIEW
Preview
MANUID
Product number of the Manufacturer
1003280000
MANUTYPEDESC
Manufacturer Type Description
SMSE FE MCZ 1.5/PE
DESCSHORT
Short Description
Feed-through terminal block
DESCLONG
Long Description
Terminal block for connecting or joining conductors with permanently secure contact. Hardened steel withstands the mechanical forces, tin-coated copper ensures top conductivity.
GTIN
4032248699063
MANUNAME
Manufacturer Name
Weidmueller Group
AAF040
Mass
0.00131 kg
BAB577
depth
22.197 mm
BAA020
height
13.521 mm
BAF016
width
4.275 mm
AAD931
customs tariff number (TARIC)
85389099
URL
URL
为你推荐
没有建议信息
下载CAD模型
预览
3D
2D