Catalog navigation
Selección de modelo CAD
Productos disponibles: 1
HELP_VARIABLE
Empresa
Weidmüller
Descripción
1049240000 - WFF 120 NFF
Lista de materiales
Weidmueller 1049240000
PREVIEW
Preview
MANUID
Manufacturer Product ID
1049240000
MANUTYPEDESC
Manufacturer Type Description
WFF 120 NFF
DESCSHORT
Description short
Borne de espárrago, 120 mm², 500 V, 269 A, Número de conexiones: 2, TS 35, Beige oscuro
DESCLONG
Description long
Borne para la transmisión de corriente. El conductor de conexión está crimpado con un terminal de cable y fijado al perno roscado del terminal.
GTIN
GTIN-Code
4050118255140
MANUNAME
Manufacturer / brand name
Weidmueller Group
AAC820
Min. operating temperature
-50 °C
AAC821
Max. operating temperature
120 °C
AAF726
rated current
269 A
AAP403
Number of contact points per level
2
AAP530
Number of levels
1
AAS574
Rated current [In] for the power loss specification
269 A
BAA303
Power loss, static, current-independent [Pls]
8.610 W
BAA351
color
beige
BAC140
Combustibility class
V0
BAC487
material of insulation
PA
BAD123
Levels internally bridged
No
BAG640
Assembly type
Top-hat rail TH35
BAH005
rated voltage
500 V
AAF040
Mass
0.265 kg
BAB577
depth
80.525 mm
BAA020
height
229.5 mm
BAF016
width
47.9 mm
AAD931
customs tariff number (TARIC)
85369010
URL
URL
Recomendaciones
No recommendations available.
Descarga de modelos CAD
Previews
3D
2D