Catalog navigation
Wybór modelu CAD
Dostępne producty: 1
HELP_VARIABLE
Firma
Weidmüller
Opis
2482190000 - APGTB 1.5 FT 3C/1 BL
Lista materiałowa
Weidmueller 2482190000
PREVIEW
Preview
MANUID
Manufacturer Product ID
2482190000
MANUTYPEDESC
Manufacturer Type Description
APGTB 1.5 FT 3C/1 BL
DESCSHORT
Description short
Blok zacisku przelotowego, PUSH IN, 1.5 mm², 500 V, 17.5 A, liczba przyłączeń: 3
DESCLONG
Description long
Blok zaciskowy służący do podłączenia lub łączenia przewodników ze stale zabezpieczonym kontaktem. Hartowana stal wytrzyma przeciążenia, miedź powlekana cyną zapewnia najlepsze przewodnictwo.
GTIN
GTIN-Code
4050118494259
MANUNAME
Manufacturer / brand name
Weidmueller Group
AAB787
max. connectable conductor cross-section fine wire with conductor end sleeve
1.500 mm²
AAB789
max. connectable conductor cross-section multiple wire
1.500 mm²
AAB937
min. connectable conductor cross-section fine wire with conductor end sleeve
0.500 mm²
AAB940
min. connectable conductor cross-section multiple wire
0.500 mm²
AAC820
Min. operating temperature
-60 °C
AAC821
Max. operating temperature
130 °C
AAF726
rated current
17.500 A
AAP403
Number of contact points per level
3
AAP530
Number of levels
1
AAS574
Rated current [In] for the power loss specification
17.500 A
BAA303
Power loss, static, current-independent [Pls]
0.560 W
BAA351
color
blue
BAC034
Connection type
Push-in connection
BAC140
Combustibility class
V0
BAC375
Connection type 2
Plug-in connection
BAC487
material of insulation
PA
BAC676
Max. line cross section, flexible
1.500 mm²
BAC677
Max. line cross section, rigid
1.500 mm²
BAC739
Min. line cross section, flexible
0.500 mm²
BAC740
Min. line cross section, rigid
0.500 mm²
BAD123
Levels internally bridged
No
BAD774
Closing plate required
Yes
BAG640
Assembly type
Top-hat rail TH35
BAH005
rated voltage
500 V
AAF040
Mass
0.005 kg
BAB577
depth
33.35 mm
BAA020
height
61.079 mm
BAF016
width
3.5 mm
AAD931
customs tariff number (TARIC)
85366990
URL
URL
Zalecenia
No recommendations available.
Pobierz modele CAD
Previews
3D
2D