Catalog navigation
Výběr CAD modelu
Available products: 1
HELP_VARIABLE
Společnost
Weidmüller
Popis
2502780000 - WPD 132 1X185/1X185 BN
Kusovník
Weidmueller 2502780000
PREVIEW
Preview
MANUID
Manufacturer Product ID
2502780000
MANUTYPEDESC
Manufacturer Type Description
WPD 132 1X185/1X185 BN
DESCSHORT
Description short
Svorka k rozvádění napájení, 185, 1000 V, 353 A, Počet pólů: 1, Hnědá
DESCLONG
Description long
Svorkovnice pro distribuci potenciálu. S vysokou kontaktní hustotou.
GTIN
GTIN-Code
4050118516609
MANUNAME
Manufacturer / brand name
Weidmueller Group
AAC820
Min. operating temperature
-50 °C
AAC821
Max. operating temperature
120 °C
AAF726
rated current
353 A
AAP530
Number of levels
1
AAS574
Rated current [In] for the power loss specification
353 A
BAA303
Power loss, static, current-independent [Pls]
11.300 W
BAA351
color
brown
BAC140
Combustibility class
V0
BAC487
material of insulation
PA
BAH005
rated voltage
1000 V
AAF040
Mass
0.204 kg
BAB577
depth
73.974 mm
BAA020
height
105.022 mm
BAF016
width
37.51 mm
AAD931
customs tariff number (TARIC)
85369010
URL
URL
Doporučení
No recommendations available.
Stáhnout CAD model
Previews
3D
2D