Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Weidmüller
Description
2675550000 - AAP13 1.5 LI-LI DL
Bill of material
Weidmueller 2675550000
PREVIEW
Preview
MANUID
Product number of the Manufacturer
2675550000
MANUTYPEDESC
Manufacturer Type Description
AAP13 1.5 LI-LI DL
DESCSHORT
Short Description
Potential distributor terminal, 1.5, 250 V, 16 A, Number of connections: 6, dark beige, Colour of operational elements: blue, red
DESCLONG
Long Description
Terminal block for potential distribution. With high contact density.
GTIN
4050118733563
MANUNAME
Manufacturer Name
Weidmueller Group
AAB787
max. connectable conductor cross-section fine wire with conductor end sleeve
1.500 mm²
AAB789
max. connectable conductor cross-section multiple wire
1.500 mm²
AAB937
min. connectable conductor cross-section fine wire with conductor end sleeve
0.500 mm²
AAB940
min. connectable conductor cross-section multiple wire
0.500 mm²
AAC820
Min. operating temperature
-60 °C
AAC821
Max. operating temperature
130 °C
AAF726
rated current
16 A
AAP530
Number of levels
1
AAS574
Rated current [In] for the power loss specification
16 A
BAA303
Power loss, static, current-independent [Pls]
0.560 W
BAA351
color
beige
BAC140
Combustibility class
V0
BAC487
material of insulation
PA
BAC676
Max. line cross section, flexible
1.500 mm²
BAC677
Max. line cross section, rigid
1.500 mm²
BAC739
Min. line cross section, flexible
0.500 mm²
BAC740
Min. line cross section, rigid
0.500 mm²
BAD774
Closing plate required
Yes
BAH005
rated voltage
250 V
AAF040
Mass
0.010 kg
BAB577
depth
46.85 mm
BAA020
height
95.834 mm
BAF016
width
3.5 mm
AAD931
customs tariff number (TARIC)
85369010
URL
URL
Recommendations
No recommendations available.
Download CAD models
Previews
3D
2D