Catalog navigation
Wybór modelu CAD
Dostępne producty: 1
HELP_VARIABLE
Firma
Weidmüller
Opis
2694200000 - A2C 95/120 3FT-N-DM
Lista materiałowa
Weidmueller 2694200000
PREVIEW
Preview
MANUID
Manufacturer Product ID
2694200000
MANUTYPEDESC
Manufacturer Type Description
A2C 95/120 3FT-N-DM
DESCSHORT
Description short
Blok zacisku przelotowego, PUSH IN, 95 mm², 1000 V, 232 A
DESCLONG
Description long
Blok zaciskowy służący do podłączenia lub łączenia przewodników ze stale zabezpieczonym kontaktem. Hartowana stal wytrzyma przeciążenia, miedź powlekana cyną zapewnia najlepsze przewodnictwo.
GTIN
GTIN-Code
4064675266532
MANUNAME
Manufacturer / brand name
Weidmueller Group
AAB787
max. connectable conductor cross-section fine wire with conductor end sleeve
95 mm²
AAB789
max. connectable conductor cross-section multiple wire
120 mm²
AAB937
min. connectable conductor cross-section fine wire with conductor end sleeve
25 mm²
AAB940
min. connectable conductor cross-section multiple wire
25 mm²
AAC820
Min. operating temperature
-60 °C
AAC821
Max. operating temperature
130 °C
AAF726
rated current
232 A
AAP530
Number of levels
1
AAS574
Rated current [In] for the power loss specification
232 A
BAA303
Power loss, static, current-independent [Pls]
7.420 W
BAA351
color
beige
BAC034
Connection type
Push-in connection
BAC140
Combustibility class
V0
BAC487
material of insulation
PA
BAC676
Max. line cross section, flexible
120 mm²
BAC677
Max. line cross section, rigid
120 mm²
BAC739
Min. line cross section, flexible
25 mm²
BAC740
Min. line cross section, rigid
25 mm²
BAD774
Closing plate required
No
BAG640
Assembly type
Top-hat rail TH35
BAH005
rated voltage
1000 V
AAF040
Mass
0.700 kg
BAB577
depth
89.65 mm
BAA020
height
133.44 mm
BAF016
width
103 mm
AAD931
customs tariff number (TARIC)
85369010
URL
URL
Zalecenia
No recommendations available.
Pobierz modele CAD
Previews
3D
2D