Catalog navigation
Wybór modelu CAD
Dostępne producty: 1
HELP_VARIABLE
Firma
Weidmüller
Opis
2728820000 - A2C 150/185 3FT-FE-DM
Lista materiałowa
Weidmueller 2728820000
PREVIEW
Preview
MANUID
Manufacturer Product ID
2728820000
MANUTYPEDESC
Manufacturer Type Description
A2C 150/185 3FT-FE-DM
DESCSHORT
Description short
Blok zacisku przelotowego, PUSH IN, 150 mm², 1000 V, 309 A, liczba przyłączeń: 8
DESCLONG
Description long
Blok zaciskowy służący do podłączenia lub łączenia przewodników ze stale zabezpieczonym kontaktem. Hartowana stal wytrzyma przeciążenia, miedź powlekana cyną zapewnia najlepsze przewodnictwo.
GTIN
GTIN-Code
4050118801729
MANUNAME
Manufacturer / brand name
Weidmueller Group
AAB787
max. connectable conductor cross-section fine wire with conductor end sleeve
150 mm²
AAB789
max. connectable conductor cross-section multiple wire
185 mm²
AAB937
min. connectable conductor cross-section fine wire with conductor end sleeve
50 mm²
AAB940
min. connectable conductor cross-section multiple wire
50 mm²
AAC820
Min. operating temperature
-60 °C
AAC821
Max. operating temperature
130 °C
AAF726
rated current
309 A
AAP403
Number of contact points per level
8
AAP530
Number of levels
1
AAS574
Rated current [In] for the power loss specification
309 A
BAA303
Power loss, static, current-independent [Pls]
9.890 W
BAA351
color
beige
BAC034
Connection type
Push-in connection
BAC140
Combustibility class
V0
BAC487
material of insulation
PA
BAC676
Max. line cross section, flexible
185 mm²
BAC677
Max. line cross section, rigid
185 mm²
BAC739
Min. line cross section, flexible
50 mm²
BAC740
Min. line cross section, rigid
50 mm²
BAD123
Levels internally bridged
No
BAD124
Explosion tested design (EEx e)
No
BAD774
Closing plate required
No
BAG640
Assembly type
Mounting face
BAH005
rated voltage
1000 V
AAF040
Mass
0 kg
BAB577
depth
97.65 mm
BAA020
height
150.5 mm
BAF016
width
127 mm
AAD931
customs tariff number (TARIC)
-
URL
URL
Zalecenia
No recommendations available.
Pobierz modele CAD
Previews
3D
2D