Catalog navigation
CAD模型选择
可提供的产品: 1
HELP_VARIABLE
Company
Weidmüller
Description
2730350000 - WPD 113 1X185+1X150/8X35 RD
Bill of material
Weidmueller 2730350000
PREVIEW
Preview
MANUID
Product number of the Manufacturer
2730350000
MANUTYPEDESC
Manufacturer Type Description
WPD 113 1X185+1X150/8X35 RD
DESCSHORT
Short Description
Potential distributor terminal, Screw connection, 185, 1000 V, 353 A, Number of connections: 10, Number of poles: 1, TS 35, Mounting plate, red
DESCLONG
Long Description
Terminal block for potential distribution. With high contact density.
GTIN
4064675034988
MANUNAME
Manufacturer Name
Weidmueller Group
AAC820
Min. operating temperature
-50 °C
AAC821
Max. operating temperature
130 °C
AAF726
rated current
353 A
AAP403
Number of contact points per level
10
AAP530
Number of levels
1
AAS574
Rated current [In] for the power loss specification
353 A
BAA351
color
red
BAC034
Connection type
Screw connection
BAC140
Combustibility class
V0
BAC487
material of insulation
PA
BAD774
Closing plate required
No
BAG640
Assembly type
Top-hat rail TH35
BAH005
rated voltage
1000 V
AAF040
Mass
0.740 kg
BAB577
depth
80.433 mm
BAA020
height
126.25 mm
BAF016
width
63 mm
AAD931
customs tariff number (TARIC)
85369010
URL
URL
为你推荐
没有建议信息
下载CAD模型
预览
3D
2D