Catalog navigation
CAD模型选择
可提供的产品: 1
HELP_VARIABLE
Company
Weidmüller
Description
2791100000 - B2T 2.5
Bill of material
Weidmueller 2791100000
PREVIEW
Preview
MANUID
Product number of the Manufacturer
2791100000
MANUTYPEDESC
Manufacturer Type Description
B2T 2.5
DESCSHORT
Short Description
Multi-tier modular terminal, 2.5 mm², 800 V, 24 A, Number of levels: 2, grey, orange
DESCLONG
Long Description
Terminal block with several levels for connecting or joining conductors with permanently secure contact. Hardened steel withstands the mechanical forces, tin-coated copper ensures top conductivity. Space-saving design.
GTIN
4064675070290
MANUNAME
Manufacturer Name
Weidmueller Group
AAF040
Mass
0.010 kg
BAB577
depth
48.700 mm
BAA020
height
72.701 mm
BAF016
width
5 mm
AAD931
customs tariff number (TARIC)
-
URL
URL
为你推荐
没有建议信息
下载CAD模型
预览
3D
2D