Catalog navigation
CAD Model seçimi
Uygun ürünler: 1
HELP_VARIABLE
Company
Weidmüller
Description
1312430000 - PAP PDL4 BL
Bill of material
Weidmueller 1312430000
PREVIEW
Preview
MANUID
Product number of the Manufacturer
1312430000
MANUTYPEDESC
Manufacturer Type Description
PAP PDL4 BL
DESCSHORT
Short Description
End plate (terminals) 100 mm x 1.5 mm, blue
DESCLONG
Long Description
End plate for touch protection of live parts of terminal blocks. The end plate is also used for the optically recognisable separation of electric circuits in order to avoid wiring errors.
GTIN
4050118116021
MANUNAME
Manufacturer Name
Weidmueller Group
AAB422
version with intermediate plate
No
AAM355
type of end plate
Yes
BAA351
color
blue
BAC140
Combustibility class
V0
BAE496
min. thickness
1.500 mm
AAF040
Mass
0.006 kg
BAA020
height
100 mm
AAD931
customs tariff number (TARIC)
85389099
URL
URL
öneriler
No recommendations available.
CAD modeli indir
Previews
3D
2D