Catalog navigation
CADモデル選択
選択可能な製品数: 1
HELP_VARIABLE
Company
Weidmüller
Description
1808260000 - ZAP ZDU 6 S BL
Bill of material
Weidmueller 1808260000
PREVIEW
Preview
MANUID
Product number of the Manufacturer
1808260000
MANUTYPEDESC
Manufacturer Type Description
ZAP ZDU 6 S BL
DESCSHORT
Short Description
End plate (terminals) 64.35 mm x 2 mm, blue
DESCLONG
Long Description
End plate for touch protection of live parts of terminal blocks. The end plate is also used for the optically recognisable separation of electric circuits in order to avoid wiring errors.
GTIN
4032248279999
MANUNAME
Manufacturer Name
Weidmueller Group
AAB422
version with intermediate plate
No
AAM355
type of end plate
Yes
BAA351
color
blue
BAC140
Combustibility class
V0
BAD581
Latchable present
Yes
BAE496
min. thickness
2 mm
AAF040
Mass
0.003 kg
BAA020
height
64.345 mm
AAD931
customs tariff number (TARIC)
85389099
URL
URL
おすすめ
おすすめ情報がありません
ダウンロード(CADデータ)
プレビュー
3D
2D