Catalog navigation
CAD模型選擇
可提供的產品: 1
HELP_VARIABLE
公司
Weidmüller
描述
1861030000 - ZAD ZT/ZPS2.5
明細表
Weidmueller 1861030000
PREVIEW
Preview
MANUID
Manufacturer Product ID
1861030000
MANUTYPEDESC
Manufacturer Type Description
ZAD ZT/ZPS2.5
DESCSHORT
Description short
端子用端板及隔板, 盖板, 13.7 mm x 4.2 mm, 黄色
DESCLONG
Description long
确保接线端子带电部件防触电保护的端板和隔板。端隔板也用于电路的可辨识视觉分隔,以此避免错误接线。
GTIN
GTIN-Code
4032248418428
MANUNAME
Manufacturer / brand name
Weidmueller Group
BAA351
color
yellow
BAC140
Combustibility class
HB
BAE496
min. thickness
4.200 mm
AAF040
Mass
0.000 kg
BAA020
height
12.5 mm
AAD931
customs tariff number (TARIC)
39269097
URL
URL
建議
No recommendations available.
下載CAD模型
Previews
3D
2D