Catalog navigation
Селекция на CAD модел
Налични продукти: 1
HELP_VARIABLE
Company
Weidmüller
Description
1916790000 - PHP PNT 2.5/4 SO
Bill of material
Weidmueller 1916790000
PREVIEW
Preview
MANUID
Product number of the Manufacturer
1916790000
MANUTYPEDESC
Manufacturer Type Description
PHP PNT 2.5/4 SO
DESCSHORT
Short Description
End and partition plate for terminals, End and intermediate plate, 76.5 mm x 3 mm, blue
DESCLONG
Long Description
End and intermediate plate for touch protection of live parts of terminal blocks. The plate is also used for the visually recognisable separation of electric circuits in order to avoid wiring errors.
GTIN
4032248550418
MANUNAME
Manufacturer Name
Weidmueller Group
AAB422
version with intermediate plate
Yes
AAM355
type of end plate
Yes
BAA351
color
blue
BAC140
Combustibility class
V0
BAE496
min. thickness
3 mm
AAF040
Mass
0.005 kg
BAA020
height
76.31 mm
AAD931
customs tariff number (TARIC)
85389099
URL
URL
Препоръки
No recommendations available.
Сваляне на CAD модели
Previews
3D
2D