카탈로그 탐색
CAD모델 선택
사용 가능한 제품: 1
HELP_VARIABLE
Company
Weidmüller
Description
1919710000 - PHP PNT 6/10 SO
Bill of material
Weidmueller 1919710000
PREVIEW
Preview
MANUID
Product number of the Manufacturer
1919710000
MANUTYPEDESC
Manufacturer Type Description
PHP PNT 6/10 SO
DESCSHORT
Short Description
End and partition plate for terminals, End and intermediate plate, 85.5 mm x 3 mm, blue
DESCLONG
Long Description
End and intermediate plate for touch protection of live parts of terminal blocks. The plate is also used for the visually recognisable separation of electric circuits in order to avoid wiring errors.
GTIN
4032248556229
MANUNAME
Manufacturer Name
Weidmueller Group
AAB422
version with intermediate plate
Yes
AAM355
type of end plate
Yes
BAA351
color
blue
BAC140
Combustibility class
V0
BAE496
min. thickness
3 mm
AAF040
Mass
0.005 kg
BAA020
height
85.28 mm
AAD931
customs tariff number (TARIC)
85389099
URL
URL
권장 사항
사용 가능한 권장 사항이 없습니다.
CAD모델 다운로드
미리보기
3D
2D