카탈로그 탐색
CAD모델 선택
사용 가능한 제품: 1
HELP_VARIABLE
Company
Weidmüller
Description
1936430000 - DP VWGK 4 GY BX
Bill of material
Weidmueller 1936430000
PREVIEW
Preview
MANUID
Product number of the Manufacturer
1936430000
MANUTYPEDESC
Manufacturer Type Description
DP VWGK 4 GY BX
DESCSHORT
Short Description
End and partition plate for terminals, 20.5 mm x 4 mm, grey
DESCLONG
Long Description
End and intermediate plate for touch protection of live parts of terminal blocks. The plate is also used for the visually recognisable separation of electric circuits in order to avoid wiring errors.
GTIN
4032248758982
MANUNAME
Manufacturer Name
Weidmueller Group
BAA020
height
20.500 mm
BAA351
color
gray
BAC140
Combustibility class
V0
BAE496
min. thickness
4 mm
AAF040
Mass
0.001 kg
AAD931
customs tariff number (TARIC)
85389099
URL
URL
권장 사항
사용 가능한 권장 사항이 없습니다.
CAD모델 다운로드
미리보기
3D
2D