Catalog navigation
CAD模型选择
可提供的产品: 1
HELP_VARIABLE
Company
Weidmüller
Description
1957710000 - WAP WTL6/1 EN
Bill of material
Weidmueller 1957710000
PREVIEW
Preview
MANUID
Product number of the Manufacturer
1957710000
MANUTYPEDESC
Manufacturer Type Description
WAP WTL6/1 EN
DESCSHORT
Short Description
End plate (terminals) 65 mm x 1.5 mm, dark beige
DESCLONG
Long Description
End plate for touch protection of live parts of terminal blocks. The end plate is also used for the optically recognisable separation of electric circuits in order to avoid wiring errors.
GTIN
4032248654024
MANUNAME
Manufacturer Name
Weidmueller Group
AAB422
version with intermediate plate
No
AAM355
type of end plate
Yes
BAA351
color
beige
BAC140
Combustibility class
V0
BAE496
min. thickness
1.500 mm
AAF040
Mass
0.004 kg
BAA020
height
68.5 mm
AAD931
customs tariff number (TARIC)
39269097
URL
URL
为你推荐
没有建议信息
下载CAD模型
预览
3D
2D