Catalog navigation
CAD模型選擇
可提供的產品: 1
HELP_VARIABLE
公司
Weidmüller
描述
2696960000 - SAKTW 35
明細表
Weidmueller 2696960000
PREVIEW
Preview
MANUID
Manufacturer Product ID
2696960000
MANUTYPEDESC
Manufacturer Type Description
SAKTW 35
DESCSHORT
Description short
端子用端板及隔板, 55 mm x 1.5 mm, 灰色
DESCLONG
Description long
确保接线端子带电部件防触电保护的端板和隔板。端隔板也用于电路的可辨识视觉分隔,以此避免错误接线。
GTIN
GTIN-Code
4050118861464
MANUNAME
Manufacturer / brand name
Weidmueller Group
AAB422
version with intermediate plate
Yes
AAM355
type of end plate
Yes
BAA351
color
gray
BAC140
Combustibility class
V0
BAD581
Latchable present
No
BAE496
min. thickness
1.500 mm
AAF040
Mass
0.005 kg
BAA020
height
55 mm
AAD931
customs tariff number (TARIC)
85369010
URL
URL
建議
No recommendations available.
下載CAD模型
Previews
3D
2D