Catalog navigation
CAD模型选择
可提供的产品: 1
HELP_VARIABLE
Company
Weidmüller
Description
2751080000 - SEP 2C 2.5
Bill of material
Weidmueller 2751080000
PREVIEW
Preview
MANUID
Product number of the Manufacturer
2751080000
MANUTYPEDESC
Manufacturer Type Description
SEP 2C 2.5
DESCSHORT
Short Description
End plate (terminals) 56.9 mm x 2.1 mm, dark beige
DESCLONG
Long Description
End plate for touch protection of live parts of terminal blocks. The end plate is also used for the optically recognisable separation of electric circuits in order to avoid wiring errors.
GTIN
4064675267607
MANUNAME
Manufacturer Name
Weidmueller Group
BAA351
color
beige
BAC140
Combustibility class
V0
BAE496
min. thickness
2.100 mm
AAF040
Mass
0.002 kg
BAA020
height
56.9 mm
AAD931
customs tariff number (TARIC)
85389099
URL
URL
为你推荐
没有建议信息
下载CAD模型
预览
3D
2D