Catalog navigation
CAD模型選擇
可提供的產品: 1
HELP_VARIABLE
公司
Weidmüller
描述
1250670000 - WGK 95F VP/Z BK BX
明細表
Weidmueller 1250670000
PREVIEW
Preview
MANUID
Manufacturer Product ID
1250670000
MANUTYPEDESC
Manufacturer Type Description
WGK 95F VP/Z BK BX
DESCSHORT
Description short
直通型端子
GTIN
GTIN-Code
4050118041835
MANUNAME
Manufacturer / brand name
Weidmueller Group
AAB787
max. connectable conductor cross-section fine wire with conductor end sleeve
95 mm²
AAB789
max. connectable conductor cross-section multiple wire
95 mm²
AAB937
min. connectable conductor cross-section fine wire with conductor end sleeve
35 mm²
AAB940
min. connectable conductor cross-section multiple wire
35 mm²
AAF726
rated current
232 A
BAA020
height
74 mm
BAA351
color
black
BAC034
Connection type
Screw connection
BAC140
Combustibility class
V0
BAC375
Connection type 2
Soldering lug connection
BAC487
material of insulation
PA
BAC676
Max. line cross section, flexible
95 mm²
BAC739
Min. line cross section, flexible
35 mm²
BAF016
width
25 mm
BAH005
rated voltage
690 V
AAF040
Mass
0.183 kg
AAD931
customs tariff number (TARIC)
85369010
URL
URL
建議
No recommendations available.
下載CAD模型
Previews
3D
2D