Catalog navigation
CAD模型選擇
可提供的產品: 1
HELP_VARIABLE
公司
Weidmüller
描述
0368500000 - Q 10 AKZ1.5
明細表
Weidmueller 0368500000
PREVIEW
Preview
MANUID
Manufacturer Product ID
0368500000
MANUTYPEDESC
Manufacturer Type Description
Q 10 AKZ1.5
DESCSHORT
Description short
横联件(端子), 螺钉固定的, 回路数: 10, 间距 (mm): 5.10, 绝缘: 无, 24 A, 灰色
DESCLONG
Description long
直通型接线端子横联件,用于电位分配或信号传输。
GTIN
GTIN-Code
4008190159481
MANUNAME
Manufacturer / brand name
Weidmueller Group
AAC034
shock-hazard protection present
No
AAC900
Grid dimensions
5.100 mm
AAF726
rated current
24 A
AAP367
Number of bridged terminals
10
BAA351
color
gray
BAB888
Design
Cross connector
BAD124
Explosion tested design (EEx e)
No
BAD383
Insulation present
No
BAG640
Assembly type
screwable
AAF040
Mass
0.009 kg
AAD931
customs tariff number (TARIC)
85369010
URL
URL
建議
No recommendations available.
下載CAD模型
Previews
3D
2D