Catalog navigation
CAD模型選擇
可提供的產品: 1
HELP_VARIABLE
公司
Weidmüller
描述
1985570000 - ZQV 1.5N/4 BL
明細表
Weidmueller 1985570000
PREVIEW
Preview
MANUID
Manufacturer Product ID
1985570000
MANUTYPEDESC
Manufacturer Type Description
ZQV 1.5N/4 BL
DESCSHORT
Description short
横联件(端子), 已插入的, 回路数: 4, 间距 (mm): 3.50, 绝缘: 是, 17.5 A, 蓝色
DESCLONG
Description long
直通型接线端子横联件,用于电位分配或信号传输。
GTIN
GTIN-Code
4050118370317
MANUNAME
Manufacturer / brand name
Weidmueller Group
AAC034
shock-hazard protection present
Yes
AAC900
Grid dimensions
3.500 mm
AAF726
rated current
17.500 A
AAP367
Number of bridged terminals
4
BAA351
color
blue
BAB888
Design
Cross connector
BAD124
Explosion tested design (EEx e)
Yes
BAD383
Insulation present
Yes
BAG640
Assembly type
plug-in
AAF040
Mass
0.001 kg
AAD931
customs tariff number (TARIC)
85366990
URL
URL
建議
No recommendations available.
下載CAD模型
Previews
3D
2D