Catalog navigation
CAD模型選擇
可提供的產品: 1
HELP_VARIABLE
公司
Weidmüller
描述
2460740000 - ZQV 4N/10 RD
明細表
Weidmueller 2460740000
PREVIEW
Preview
MANUID
Manufacturer Product ID
2460740000
MANUTYPEDESC
Manufacturer Type Description
ZQV 4N/10 RD
DESCSHORT
Description short
横联件(端子), 已插入的, 回路数: 10, 间距 (mm): 6.10, 32 A, 红色
DESCLONG
Description long
直通型接线端子横联件,用于电位分配或信号传输。
GTIN
GTIN-Code
4050118476163
MANUNAME
Manufacturer / brand name
Weidmueller Group
AAC900
Grid dimensions
6.100 mm
AAF726
rated current
32 A
AAP367
Number of bridged terminals
10
BAA351
color
red
BAB888
Design
Cross connector
BAD124
Explosion tested design (EEx e)
Yes
BAG640
Assembly type
plug-in
AAF040
Mass
0.007 kg
AAD931
customs tariff number (TARIC)
85366990
URL
URL
建議
No recommendations available.
下載CAD模型
Previews
3D
2D