Catalog navigation
CAD模型選擇
可提供的產品: 1
HELP_VARIABLE
公司
Weidmüller
描述
2710190000 - SCCB TTB 6/2
明細表
Weidmueller 2710190000
PREVIEW
Preview
MANUID
Manufacturer Product ID
2710190000
MANUTYPEDESC
Manufacturer Type Description
SCCB TTB 6/2
DESCSHORT
Description short
横联件(端子), 已插入的, 回路数: 2, 间距 (mm): 8.10, 绝缘: 是, 30 A, 橙色
DESCLONG
Description long
直通型接线端子横联件,用于电位分配或信号传输。
GTIN
GTIN-Code
4050118847987
MANUNAME
Manufacturer / brand name
Weidmueller Group
AAC034
shock-hazard protection present
Yes
AAC900
Grid dimensions
8.100 mm
AAF726
rated current
30 A
AAP367
Number of bridged terminals
2
BAA351
color
orange
BAB888
Design
Cross connector
BAD124
Explosion tested design (EEx e)
No
BAD383
Insulation present
Yes
BAG640
Assembly type
plug-in
AAF040
Mass
0.003 kg
AAD931
customs tariff number (TARIC)
85366990
URL
URL
建議
No recommendations available.
下載CAD模型
Previews
3D
2D