Catalog navigation
CAD模型選擇
可提供的產品: 1
HELP_VARIABLE
公司
Weidmüller
描述
2794180000 - ZQV 2.5N/10 INSTA
明細表
Weidmueller 2794180000
PREVIEW
Preview
MANUID
Manufacturer Product ID
2794180000
MANUTYPEDESC
Manufacturer Type Description
ZQV 2.5N/10 INSTA
DESCSHORT
Description short
横联件(端子), 已插入的, 回路数: 10, 间距 (mm): 5.10, 绝缘: 是, 24 A, 橙色
DESCLONG
Description long
直通型接线端子横联件,用于电位分配或信号传输。
GTIN
GTIN-Code
4064675117018
MANUNAME
Manufacturer / brand name
Weidmueller Group
AAC034
shock-hazard protection present
Yes
AAC900
Grid dimensions
5.100 mm
AAF726
rated current
24 A
AAP367
Number of bridged terminals
10
BAA351
color
orange
BAB888
Design
Cross connector
BAD124
Explosion tested design (EEx e)
Yes
BAD383
Insulation present
Yes
BAG640
Assembly type
plug-in
AAF040
Mass
0.006 kg
AAD931
customs tariff number (TARIC)
85366990
URL
URL
建議
No recommendations available.
下載CAD模型
Previews
3D
2D