Catalog navigation
CAD模型选择
可提供的产品: 1
HELP_VARIABLE
Company
Weidmüller
Description
2810850000 - ZQV 4N/20 BL
Bill of material
Weidmueller 2810850000
PREVIEW
Preview
MANUID
Product number of the Manufacturer
2810850000
MANUTYPEDESC
Manufacturer Type Description
ZQV 4N/20 BL
DESCSHORT
Short Description
Cross-connector (terminal) Plugged, Number of poles: 10, Pitch in mm: 6.10, Insulated: Yes, 32 A, blue
DESCLONG
Long Description
Cross-connector for feed-through terminal blocks for potential distribution or transmission of signals.
GTIN
4064675283461
MANUNAME
Manufacturer Name
Weidmueller Group
AAC034
shock-hazard protection present
Yes
AAC900
Grid dimensions
6.100 mm
AAF726
rated current
32 A
AAP367
Number of bridged terminals
10
BAA351
color
blue
BAB888
Design
Cross connector
BAD124
Explosion tested design (EEx e)
Yes
BAD383
Insulation present
Yes
BAG640
Assembly type
plug-in
AAF040
Mass
0.0156 kg
AAD931
customs tariff number (TARIC)
85366990
URL
URL
为你推荐
没有建议信息
下载CAD模型
预览
3D
2D