카탈로그 탐색
CAD모델 선택
사용 가능한 제품: 1
HELP_VARIABLE
Company
Weidmüller
Description
2790850000 - B2C 4 PE
Bill of material
Weidmueller 2790850000
PREVIEW
Preview
MANUID
Product number of the Manufacturer
2790850000
MANUTYPEDESC
Manufacturer Type Description
B2C 4 PE
DESCSHORT
Short Description
PE terminal, 4 mm², 800 V, Number of connections: 2, Number of levels: 1, Green/yellow, orange
DESCLONG
Long Description
Terminal block for connecting protective earth conductors to the mounting base (earth). Hardened steel withstands the mechanical forces, tin-coated copper ensures top conductivity.
GTIN
4064675070047
MANUNAME
Manufacturer Name
Weidmueller Group
AAF040
Mass
0.010 kg
BAB577
depth
37.400 mm
BAA020
height
54.800 mm
BAF016
width
6 mm
AAD931
customs tariff number (TARIC)
-
URL
URL
권장 사항
사용 가능한 권장 사항이 없습니다.
CAD모델 다운로드
미리보기
3D
2D