Catalog navigation
Seleção de modelos em CAD
Available products: 1
HELP_VARIABLE
Company
Weidmüller
Description
2603840000 - WBBD 16 GY
Bill of material
Weidmueller 2603840000
PREVIEW
Preview
MANUID
Product number of the Manufacturer
2603840000
MANUTYPEDESC
Manufacturer Type Description
WBBD 16 GY
DESCSHORT
Short Description
Terminal (busbar connection)
GTIN
4050118652307
MANUNAME
Manufacturer Name
Weidmueller Group
AAB638
Suitable for
Terminal (busbar connection)
AAB821
max. rated operating current Ie
114 A
AAS574
Rated current [In] for the power loss specification
114 A
AAF040
Mass
0.076 kg
BAB577
depth
55.2 mm
BAA020
height
47.8 mm
BAF016
width
15.2 mm
AAD931
customs tariff number (TARIC)
85369010
URL
URL
Recomendações
No recommendations available.
Baixar modelos em CAD
Previews
3D
2D