Catalog navigation
CADモデル選択
選択可能な製品数: 1
HELP_VARIABLE
Company
Weidmüller
Description
2603850000 - WBBD 16 BL
Bill of material
Weidmueller 2603850000
PREVIEW
Preview
MANUID
Product number of the Manufacturer
2603850000
MANUTYPEDESC
Manufacturer Type Description
WBBD 16 BL
DESCSHORT
Short Description
Terminal (busbar connection)
GTIN
4050118651584
MANUNAME
Manufacturer Name
Weidmueller Group
AAB638
Suitable for
Terminal (busbar connection)
AAB821
max. rated operating current Ie
114 A
AAS574
Rated current [In] for the power loss specification
114 A
AAF040
Mass
0.076 kg
BAB577
depth
55.2 mm
BAA020
height
47.8 mm
BAF016
width
15.2 mm
AAD931
customs tariff number (TARIC)
85369010
URL
URL
おすすめ
おすすめ情報がありません
ダウンロード(CADデータ)
プレビュー
3D
2D