您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
български
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
Türkçe
中文
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
忘記密碼?
български
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
Türkçe
中文
中文 (繁體)
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
IFC 4.0
可提供的產品目錄語言:
čeština
Deutsch
English
español
français
italiano
polski
русский
svenska
中文 (繁體)
中文 (繁體)
Weidmueller 1609040000
Weidmüller
Electric engineering, automation, process control engineering
Electrical installation, device
Terminal (not overhead line)
Test adapter for terminal blocks
Powered by
Facetsfilter
Internal Server Error
No filter available
CAD模型選擇
{weidmueller_qs/27/14/11/48/1609040000.prj},{NB=1609040000},{MANUID=1609040000},{AAB202=6},{AAB787=1.500},{AAB937=0.500},{AAC900=5},{AAT080=1},{BAC676=1.500},{BAC677=1.500},{BAC739=0.500},{BAC740=0.500},{BAH005=250},{AAF040=0.008},{AAD931=85389099},{AAO676=1609040000},{AAO663=4008190196851},{PREVIEW=../../../../_pool_/4c/ab/16090400009999.png},{MANUTYPEDESC=ZTA 1},{DESCSHORT=Test adapter (terminal) 1.5 mm², 250 V, 9 A},{DESCLONG=Test adapter for measurements on terminals.},{GTIN=4008190196851},{MANUNAME=Weidmueller Group},{AAM354=No},{BAA351=black},{BAD831=Plug-in connection},{URL=URL},{KEYWORD=Test adapter},{AAO677=Weidmueller Group},{AAO742=Klippon® Connect},{AAO057=ZTA 1},{AAW338=Test adapter (terminal)}
請根據技術需求選擇所需產品. 可選屬性在表格中高亮顯示. 選擇可以通過點擊表格或數值來重置.
可提供的產品: 1
HELP_VARIABLE
公司
Weidmüller
描述
1609040000 - ZTA 1
明細表
Weidmueller 1609040000
PREVIEW
Preview
MANUID
Manufacturer Product ID
1609040000
MANUTYPEDESC
Manufacturer Type Description
ZTA 1
DESCSHORT
Description short
测试适配器(端子), 1.5 mm², 250 V, 9 A
DESCLONG
Description long
测试用适配器用于在端子上进行测量。
GTIN
GTIN-Code
4008190196851
MANUNAME
Manufacturer / brand name
Weidmueller Group
AAB202
Insulation stripped length
6
mm
AAB787
max. connectable conductor cross-section fine wire with conductor end sleeve
1.500
mm²
AAB937
min. connectable conductor cross-section fine wire with conductor end sleeve
0.500
mm²
AAC900
Grid dimensions
5
mm
AAM354
tackable possible
No
AAT080
Pole number
1
BAA351
color
black
BAC676
Max. line cross section, flexible
1.500
mm²
BAC677
Max. line cross section, rigid
1.500
mm²
BAC739
Min. line cross section, flexible
0.500
mm²
BAC740
Min. line cross section, rigid
0.500
mm²
BAD831
Design of electrical connection
Plug-in connection
BAH005
rated voltage
250
V
AAF040
Mass
0.008
kg
AAD931
customs tariff number (TARIC)
85389099
URL
URL
建議
No recommendations available.
下載CAD模型
To Autodesk Fusion 360
Previews
3D
2D