Catalog navigation
CAD模型選擇
可提供的產品: 1
HELP_VARIABLE
公司
Weidmüller
描述
1311770000 - RS 16IO 1W L H Z
明細表
Weidmueller 1311770000
PREVIEW
Preview
MANUID
Manufacturer Product ID
1311770000
MANUTYPEDESC
Manufacturer Type Description
RS 16IO 1W L H Z
DESCSHORT
Description short
接口模块,带继电器, LM2NZF 5.08mm, 弹片联接, 接插件符合 IEC60603-13 / DIN41651 标准, 20 回路插头, 1-线, 每个通道的LED状态显示: 绿色, 每个通道的分隔: 无, 通过通道保险: 否
GTIN
GTIN-Code
4050118114133
MANUNAME
Manufacturer / brand name
Weidmueller Group
AAB418
Design of the electrical connection (head 1)
Spring pulley connection
AAF726
rated current
1 A
AAM488
type of electrical connection, control side
spring-cage connection
AAT080
Pole number
20
BAA020
height
87 mm
BAA295
Degree of soiling
2
BAB431
mounting type
Top-hat rail TH35
BAB577
depth
72 mm
BAF016
width
46 mm
BAH005
rated voltage
24 V
AAF040
Mass
0.114 kg
AAD931
customs tariff number (TARIC)
85369095
URL
URL
建議
No recommendations available.
下載CAD模型
Previews
3D
2D