카탈로그 탐색
CAD모델 선택
사용 가능한 제품: 1
HELP_VARIABLE
Company
Weidmüller
Description
1312000000 - RSM-16DI 24VDC S
Bill of material
Weidmueller 1312000000
PREVIEW
Preview
MANUID
Product number of the Manufacturer
1312000000
MANUTYPEDESC
Manufacturer Type Description
RSM-16DI 24VDC S
DESCSHORT
Short Description
Interface module with relais, RSS, Screw connection, Plug-in connector in acc. with IEC60603-13 / DIN41651, 20-pole plug, 24 V DC ± 10%, 13 mA, 1-wire
GTIN
4050118114447
MANUNAME
Manufacturer Name
Weidmueller Group
AAB418
Design of the electrical connection (head 1)
Screw connection
AAM488
type of electrical connection, control side
Screw connection
AAT080
Pole number
20
BAA020
height
109 mm
BAA295
Degree of soiling
2
BAB431
mounting type
Top-hat rail TH35
BAB577
depth
72 mm
BAF016
width
124 mm
BAH005
rated voltage
24 V
AAF040
Mass
0.343 kg
AAD931
customs tariff number (TARIC)
85364900
URL
URL
권장 사항
사용 가능한 권장 사항이 없습니다.
CAD모델 다운로드
미리보기
3D
2D